IESNA:LM-63-2002
[TEST]P942840
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34139
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3114.2 3094.6 3053.8 3018.3 3009.5 3013 3023.7 3043.2 3060.9 3066.3
3068 3094.6 3149.7 3240.2 3391 3603.9 3863 4175.3 4574.5 5050.1
5589.5 6249.6 7049.9 7960.2 8939.7 9991.9 11001.6 11471.8 10783.3 8332.8
4533.7 1279.4 392.2 232.5 133.1 55 0
3114.2 3103.5 3060.9 3025.4 3016.6 3018.3 3029 3048.5 3064.5 3069.8
3073.4 3101.7 3155 3250.8 3398.1 3612.8 3875.4 4189.5 4599.4 5074.9
5632.1 6311.7 7143.9 8034.7 9032 10110.8 11099.2 11525.1 10675.1 8146.5
4322.6 1199.5 379.7 212.9 124.2 49.7 0
3114.2 3100 3059.2 3021.9 3005.9 3007.7 3013 3023.7 3030.8 3037.9
3048.5 3078.7 3135.5 3226 3375 3572 3823.9 4122.1 4507.1 4977.3
5564.7 6299.3 7161.7 8119.9 9113.6 10167.6 11163.1 11681.2 11051.3 8799.5
5224 1927.1 514.6 255.5 150.8 58.6 0
3114.2 3092.9 3053.8 3013 2991.7 2986.4 2990 2991.7 2991.7 3004.1
3021.9 3055.6 3112.4 3201.1 3328.9 3517 3767.2 4072.4 4457.4 4925.9
5561.1 6320.6 7289.5 8380.7 9498.6 10595.3 11619.1 12197.6 11878.2 10213.7
7012.6 3392.8 1022.1 372.6 181 56.8 0
3114.2 3092.9 3055.6 3013 2986.4 2981.1 2984.6 2984.6 2984.6 2998.8
3030.8 3060.9 3108.8 3185.1 3300.5 3474.4 3726.4 4040.4 4427.3 4920.6
5571.8 6439.5 7559.2 8884.7 10247.5 11468.3 12453.1 13077.7 13152.2 12300.5
9809.2 5900.1 2505.5 638.8 214.7 49.7 0
3114.2 3087.5 3050.3 3007.7 2979.3 2974 2979.3 2986.4 2986.4 3000.6
3034.3 3059.2 3096.4 3178 3300.5 3474.4 3719.3 4040.4 4434.4 4954.3
5633.9 6567.2 7820 9347.8 10898.7 12245.5 13232.1 13966.7 14417.4 14130
12247.3 8599 4118.5 1293.6 275 63.9 0
3114.2 3092.9 3053.8 3009.5 2981.1 2974 2977.5 2984.6 2984.6 2998.8
3030.8 3064.5 3112.4 3190.5 3311.1 3488.6 3737 4049.3 4439.7 4933
5584.2 6453.7 7578.7 8884.7 10233.3 11480.7 12509.9 13226.8 13322.6 12385.7
10034.5 6127.2 2407.9 621.1 179.2 47.9 0
3114.2 3096.4 3059.2 3014.8 2986.4 2979.3 2984.6 2990 2995.3 3009.5
3032.5 3069.8 3130.1 3220.6 3350.2 3529.4 3783.1 4091.9 4476.9 4959.6
5598.4 6404 7378.2 8441.1 9528.8 10627.2 11668.8 12252.6 11853.3 10293.6
7213.1 3467.3 1034.5 388.6 184.5 56.8 0
3114.2 3101.7 3062.7 3020.1 2997.1 2993.5 3000.6 3014.8 3027.2 3039.6
3055.6 3087.5 3149.7 3247.2 3392.8 3593.3 3843.5 4146.9 4526.6 4986.2
5568.2 6290.4 7136.8 8061.3 9026.6 10070 11095.7 11612 11069 9205.9
5816.7 2285.5 654.8 312.3 166.8 67.4 0
3114.2 3105.3 3064.5 3021.9 3002.4 3000.6 3013 3037.9 3059.2 3071.6
3084 3115.9 3174.5 3273.9 3426.5 3641.2 3903.8 4221.4 4611.8 5083.8
5630.3 6310 7092.5 7970.8 8904.2 9938.7 10923.5 11310.4 10579.3 8212.2
4500 1355.7 413.4 209.4 111.8 44.4 0
3114.2 3103.5 3064.5 3021.9 3002.4 3002.4 3014.8 3037.9 3060.9 3071.6
3082.2 3108.8 3169.2 3263.2 3414 3623.4 3884.3 4216.1 4608.3 5055.4
5593.1 6244.3 7023.3 7907 8797.7 9832.2 10838.4 11313.9 10696.4 8458.8
4792.8 1506.5 436.5 227.1 117.1 40.8 0
